(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ace Pen Holder

Part Number

Configured Part Number is shown.

PS-500-BK

Part Number
PS-500-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

101,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Color Black Color black Size(mm) Width(mm): 45, Depth(mm): 10, Height(mm): 240, Ball pen diameter used(mm): Approx. 6.5 to 7.5
Trusco Code 808-1905 Mass(g) 37 Material base: Recycled ABS

Tech Support