(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pen Case (2 Way Type)

Part Number

Configured Part Number is shown.

A7557-24

Part Number
A7557-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInternal capacity

301,538 IDR

1 Piece(s) 12 Day(s) 25 pieces

Loading...

  1. 1

Basic Information

Width(mm) 240 Depth(mm) 60 Height(mm) 75
Color black Detail Types Large capacity Double type Material polyester
Weight(g) 116 Trusco code 115-0165 Internal capacity 25 pieces

Tech Support