(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carrying Bag

Part Number

Configured Part Number is shown.

ZMCC-A3

Part Number
ZMCC-A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

380,000 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Details Type A3 Horizontal type Width(mm) 487 Depth(mm) 30
Height(mm) 350 Color black Trusco Code 116-3767
Material Main Body: Polypropylene(PP)1.0mm Thickness, Handle: EVA resin Mass(g) 450

Tech Support