(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Card Case (Hard Type)

Part Number

Configured Part Number is shown.

Part Number
THCCH-A1
THCCH-A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code Mass
(g)

366,154 IDR

1 Piece(s) 8 Day(s) or more A1 Hard type114-3876559

183,077 IDR

1 Piece(s) 8 Day(s) or more A2 Hard type114-3877400

Loading...

  1. 1

Basic Information

Color transparent Thickness(mm) 0.5 Outlet One long side is free
Specifications Number of sheets that can be stored: 5 sheets of OA paper Material Vinyl Chloride

Tech Support