(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stand Microscope (with scale)

Part Number

Configured Part Number is shown.

Part Number
2008-25
2008-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Magnification
(x)
Minimum scale
(mm)
Measuring range
(mm)
Effective field of view
(mm)
Trusco code

2,887,538 IDR

1 Piece(s) 1 Day(s) 250.0503.03.30102-5554

3,060,769 IDR

1 Piece(s) 1 Day(s) 500.0201.61.70102-5562

Loading...

  1. 1

Basic Information

Width(mm) 41.5 Height(mm) 122 Material Lens: Glass
Weight(g) 83

Tech Support