(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micrometer Scope (with LED light/scale)

Part Number

Configured Part Number is shown.

TS-8LEN-200WT

Part Number
TS-8LEN-200WT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

15,818,462 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Magnification(x) 200 Width(mm) 70 Height(mm) 190
Minimum scale(mm) 0.005 Measuring range(mm) 0.3 Effective field of view(mm) 1.05
Material Lens: Glass Power supply AC adapter (TS-LACLC) (sold separately) Trusco code 827-9277
Weight(g) 320

Tech Support