(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial FA Lens "JC series" (LM6JC)

Part Number

Configured Part Number is shown.

LM6JC

Part Number
LM6JC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFocal Distance
(mm)
External dimension
(mm)
Trusco code Weight
(g)

5,263,693 IDR

1 Piece(s) Quote 6Φ30.0 x 32.8161-058565

Loading...

  1. 1

Basic Information

Lens 2/3 type fixed focus C mount Screw-on mount with Flange back 17.526mm Image size(mm) 8.8 x 6.6(Φ11)
Focus range(mm) 0.1 to ∞ F value 1.4 to 16

Please check the type/dimensions/specifications of the part LM6JC in the Industrial FA Lens "JC series" series.

Products like this...

Part Number
LM8JC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFocal Distance
(mm)
External dimension
(mm)
Trusco code Weight
(g)

4,965,693 IDR

1 Piece(s) Quote 8Φ30.0 x 30.0161-058660

Tech Support