(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Resolution FA/MV Lens "HC Series"

Part Number

Configured Part Number is shown.

Part Number
LM6HC
LM8HC
LM12HC
LM16HC
LM25HC
LM35HC
LM50HC
LM75HC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFocal Distance
(mm)
Focus range
(mm)
External dimension
(mm)
F value Trusco code Weight
(g)

19,529,231 IDR

1 Piece(s) Quote 60.1 to ∞Φ54.0 x 56.21.8 to 11161-0570215

16,483,077 IDR

1 Piece(s) Quote 80.1 to ∞Φ57.0 x 58.01.4 to 16161-0572205

12,910,770 IDR

1 Piece(s) Quote 12.50.3 to ∞Φ43.0 x 51.51.4 to 16161-0573160

13,804,616 IDR

1 Piece(s) Quote 160.3 to ∞Φ43.0 x 52.91.4 to 16161-0574150

13,804,616 IDR

1 Piece(s) Quote 250.3 to ∞Φ43.0 x 43.01.4 to 16161-0575135

13,804,616 IDR

1 Piece(s) Quote 350.3 to ∞Φ43.0 x 43.01.4 to 16161-0576135

14,400,462 IDR

1 Piece(s) Quote 500.5 to ∞Φ49.0 x 48.01.4 to 16161-0577210

14,400,462 IDR

1 Piece(s) Quote 751.0 to ∞Φ49.0 x 57.01.8 to 16161-0578195

Loading...

  1. 1

Basic Information

Lens Fixed focus C mount Screw-on mount with Flange back 17.526mm Image size(mm) 12.8 x 9.6(Φ16)

Tech Support