(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Resolution FA/MV Len0s "JC5M2 series"

Part Number

Configured Part Number is shown.

Part Number
LM12JC5M2
LM16JC5M2
LM25JC5M2
LM35JC5M2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFocal Distance
(mm)
Focus range
(mm)
External dimension
(mm)
F value Trusco code Weight
(g)

20,138,462 IDR

1 Piece(s) Quote 12.50.1 to ∞Φ38.5 x 52.01.4 to 16161-0566130

20,138,462 IDR

1 Piece(s) Quote 160.1 to ∞Φ38.5 x 52.01.4 to 16161-0567125

18,463,077 IDR

1 Piece(s) Quote 250.1 to ∞Φ38.5 x 45.51.6 to 16161-0568115

18,463,077 IDR

1 Piece(s) Quote 350.18 to ∞Φ38.5 x 48.01.6 to 16161-0569120

Loading...

  1. 1

Basic Information

Lens Fixed focus C mount Screw-on mount with Flange back 17.526mm Image size(mm) 8.8 x 6.6(Φ11)

Tech Support