(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Powerlux

Part Number

Configured Part Number is shown.

1586-28

Part Number
1586-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,263,077 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Magnification(x) 7 Lens Size(mm) Φ58 Thickness(mm) 145
Width(mm) 80 Depth(mm) 55 Trusco Code 835-4171
Mass(g) 170 Power Supply AA battery x 3(included) Lens Material PXM Optical Resin

Tech Support