(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Whiteboard for Meeting

Part Number

Configured Part Number is shown.

Part Number
FB-3108-60
FB-3109-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize (when folded)
(mm)
Size (when unfolded)
(mm)
Trusco Code Weight
(g)

400,308 IDR

1 Piece(s) Quote 310 x 230 x 9310 x 462102-7959428

440,308 IDR

1 Piece(s) Quote 310 x 268 x 12310 x 674102-7964502

Loading...

  1. 1

Basic Information

Size per White 304 x board Board Surface Outer Dimensions (Length x Width)(mm) 304 x 218 Thicknesss (Main Body)(mm) 1.8
Thicknesss (Main Body)(mm) 0.5 Board Color White Frame Color Black
Material Main Body: Recycled foamed PP(1.8mm thickness), Whiteboard sheet: Polyvinyl chloride+ iron powder containing Sheet(0.5mm thickness)

Tech Support