(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DURAFRAME Magnet

Part Number

Configured Part Number is shown.

Part Number
DURABLE-486801
DURABLE-498801
DURABLE-498823
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Color Vertical
(mm)
Width
(mm)
Standard Trusco Code Weight
(g)

872,429 IDR

1 Piece(s) 12 Day(s) Black447323A3129-216582

461,143 IDR

1 Piece(s) 12 Day(s) Black323237A4129-216450

461,143 IDR

1 Piece(s) 12 Day(s) Silver323237A4129-216650

Loading...

  1. 1

Basic Information

Thickness(mm) 1.2 Material Vinyl, magnet

Tech Support