(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dustless Eraser "Corduroy" (DKRF-M)

Part Number

Configured Part Number is shown.

DKRF-M

Part Number
DKRF-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
Thickness
(mm)
Trusco Code Weight
(g)

70,769 IDR

1 Piece(s) Quote 5512540856-014765

Loading...

  1. 1

Basic Information

Material Cover: Recycled plastic (PP resin)40% or more, Fabric Contents: Recycled sponge 100%, Fabric: corduroy

Please check the type/dimensions/specifications of the part DKRF-M in the Dustless Eraser "Corduroy" series.

Products like this...

Part Number
DKRF-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
Thickness
(mm)
Trusco Code Weight
(g)

56,923 IDR

1 Piece(s) Quote 507025856-014830

Tech Support