(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

WhiteBoard Cleaner

Part Number

Configured Part Number is shown.

MWC-300

Part Number
MWC-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

347,692 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Option for whiteboard Details Type Mist type Length(mm) 55
Height(mm) 196 Depth(mm) 55 Capacity(ml) 300
Trusco Code 115-3416 Specifications lever type bottle Material Purified water, Fermented alcohol, Boso electrolyzed water, antistatic agent
Mass(g) 344

Please check the type/dimensions/specifications of the part MWC-300 in the WhiteBoard Cleaner series.

Tech Support