(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Panel Stand

Part Number

Configured Part Number is shown.

Part Number
PNS-1420-SL (518122)
PNS-2000-SL (518123)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimension (Frontage)
(mm)
External Dimension (Depth)
(mm)
External Dimension (Height)
(mm)
Load Capacity
(kg)
Trusco Code Compatible Board Size Compatible Size Material Weight
(kg)

2,893,385 IDR

1 Piece(s) Quote 720510981 to 1420Approx. 5412-9351Board length 592 to 1160 mm, width 400 to 1100 mm, thickness 25 mm or less-Steel (chrome plated)4.8

3,309,847 IDR

1 Piece(s) Quote 555600920 to 19707385-3314A1, A2, B1, B2Length 592 to 1115, width 400 to 1100 mm, thickness 25 mm Panel * A2 and B2 cannot be placed horizontally.Main Body: Steel (Nickel chrome plating), Caster: Polypropylene5

Loading...

  1. 1

Basic Information

Color Silver

Tech Support