(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Picture Rail, Attachment with magnet

Part Number

Configured Part Number is shown.

Part Number
PS1-T300MGH
PS1-T300MGMS
PS1-T500MGH
PS1-T500MGMS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length
(mm)
Color Details Trusco Code Mass
(g)

967,692 IDR

1 Piece(s) 8 Day(s) or more White300White836-0144300

967,692 IDR

1 Piece(s) 8 Day(s) or more Silver300Matte Silver836-0145300

1,044,615 IDR

1 Piece(s) 8 Day(s) or more White500White836-0146400

1,044,615 IDR

1 Piece(s) 8 Day(s) or more Silver500Matte Silver836-0147400

Loading...

  1. 1

Basic Information

Height(mm) 20 Width(mm) 8 Material Aluminum, Polypropylene, Polyacetal, Stainless

Tech Support