(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Picture Rail, Attachment with screw/plaster board nail

Part Number

Configured Part Number is shown.

Part Number
PS1-T300H
PS1-T300MS
PS1-T500H
PS1-T500MS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length
(mm)
Color Details Trusco Code Mass
(g)

629,231 IDR

1 Piece(s) 8 Day(s) or more White300White836-0148300

629,231 IDR

1 Piece(s) 8 Day(s) or more Silver300Matte Silver836-0149300

704,615 IDR

1 Piece(s) 8 Day(s) or more White500White836-0150400

704,615 IDR

1 Piece(s) 13 Day(s) or more Silver500Matte Silver836-0151400

Loading...

  1. 1

Basic Information

Height(mm) 20 Width(mm) 8 Material Aluminum, Polypropylene, Polyacetal, Stainless

Tech Support