(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Time Recorder NTR (time counting type)

Part Number

Configured Part Number is shown.

NTR-2700

Part Number
NTR-2700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,475,847 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

PC Connection PC Connection Type Width(mm) 196 Depth(mm) 133
Height(mm) 225 Print Color Black Specifications 6-column printing
Feature Universal design Corresponding Time-card TC-600, TC-610T, TC-615T, TC-620T, TC-625T, TC-631T Replacement Ribbon Cassette R-1
Reference Number of People(Person) 30 Number of Stamps(times/day) 4 or 6 Trusco Code 773-7696
Weight(g) 2000

Please check the type/dimensions/specifications of the part NTR-2700 in the Time Recorder NTR (time counting type) series.

Tech Support