(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Menu Book

Part Number

Configured Part Number is shown.

Part Number
MN-170-BK
MN-170-BR
MN-200-BK
MN-200-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code Mass
(g)
Standard

360,000 IDR

1 Piece(s) Quote Black113-0938325B5(page 4)

360,000 IDR

1 Piece(s) Quote Brown113-2525325B5(page 4)

389,231 IDR

1 Piece(s) 8 Day(s) or more Black107-1192449A4(page 6)

389,231 IDR

1 Piece(s) 8 Day(s) or more Brown107-1189449A4(page 6)

Loading...

  1. 1

Basic Information

Material Cover: PVC Specifications With inner paper

Tech Support