(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Board for Check

Part Number

Configured Part Number is shown.

Part Number
SB-550-BK
SB-550-BU
SB-600-BK
SB-600-BU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Size
(mm)
Vertical Dimension
(mm)
Paper Size Used (W x D)
(mm)
Width
(mm)
Trusco Code Mass
(g)

36,923 IDR

1 Piece(s) 12 Day(s) BlackW92 x D214 x H821487 x 18892808-207240

36,923 IDR

1 Piece(s) 12 Day(s) BlueW92 x D214 x H821487 x 18892808-207440

38,462 IDR

1 Piece(s) 12 Day(s) BlackW98 x D239 x H823990 x D1098808-207545

38,462 IDR

1 Piece(s) Quote BlueW98 x D239 x H823990 x 21098808-207745

Loading...

  1. 1

Basic Information

Thickness(mm) 8 Material Recycled ABS Specifications With upper round hole(7mm)

Tech Support