(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chime with Light

Part Number

Configured Part Number is shown.

EC170

Part Number
EC170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,145,286 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Power Supply AC100V Power Consumption 3.5W in standby mode / 12W in ringing mode(at rated voltage) Operating Voltage / Current Approx. DC9V/Approx. 5mA
Width(mm) 168 Height(mm) 168 Depth(mm) 49
Ringing Time Ping-pong sound(2 times x 3 times), Boo sound(while pressing the button) Compatible Push Button EG121, EG331 Trusco Code 836-0046
Weight(g) 400

Please check the type/dimensions/specifications of the part EC170 in the Chime with Light series.

Tech Support