(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Leather-like Cash Tracy

Part Number

Configured Part Number is shown.

KN-52

Part Number
KN-52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

289,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 216 Height(mm) 19 Color Brown
Vertical(mm) 132 Trusco Code 113-1000 Material Core Material: Recycled PVC
Mass(g) 100

Please check the type/dimensions/specifications of the part KN-52 in the Leather-like Cash Tracy series.

Tech Support