(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Checker

Part Number

Configured Part Number is shown.

TADC-10

Part Number
TADC-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

246,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 57 Height(mm) 92 Thickness(mm) 13
Trusco Code 104-2844 Mass(g) 26 Features Measurable battery
Power Supply No measurement battery required Measurable battery AA type, AA type, AA type, AAA type, button type silver oxide battery, Alkaline Button battery, Coin-type lithium battery Dry Battery(rated 1.5V) AA, AA, AA, AAA,
Button Type Silver Oxide Battery(Rated 1.55V) SR41, SR42, SR43, SR44, SR48, SR54, SR55, SR56, SR57, SR927, SR1120, SR1130, etc. Alkali Button Battery(Rated 1.5V) LR41, LR43, LR44, LR54, LR55, LR1120, LR1130 Coin-type Lithium Battery(Rated 3V) CR1216, CR1220, CR1616, CR1620, CR2012, CR2016, CR2025, CR2032,

Please check the type/dimensions/specifications of the part TADC-10 in the Battery Checker series.

Tech Support