(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber for Tire Hatch

Part Number

Configured Part Number is shown.

TT-27 (20MMX60CM)

Part Number
TT-27 (20MMX60CM)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

77,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 600 Standard Width(mm) 20 Color Black
Trusco Code 794-9472 Weight(g) 120 Material Reusable Tire tube

Please check the type/dimensions/specifications of the part TT-27 (20MMX60CM) in the Rubber for Tire Hatch series.

Tech Support