(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fender Cover

Part Number

Configured Part Number is shown.

TFC-900BK

 
Part Number
TFC-900BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

749,744 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Width(mm) 900 Thickness(mm) 5
Vertical(mm) 610 Trusco Code 818-8057 Weight(g) 630
Material PVC

Please check the type/dimensions/specifications of the part TFC-900BK in the Fender Cover series.

Tech Support