(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cartridge Wrench (KW-100)

Part Number

Configured Part Number is shown.

KW-100

Part Number
KW-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Applicable Diameter
(mm)
Trusco Code Weight
(g)

837,143 IDR

1 Piece(s) 12 Day(s) 20055 to 75776-7561235

Loading...

  1. 1

Basic Information

Material S55C

Please check the type/dimensions/specifications of the part KW-100 in the Cartridge Wrench series.

Products like this...

Part Number
KW-300
KW-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Applicable Diameter
(mm)
Trusco Code Weight
(g)

1,069,000 IDR

1 Piece(s) 12 Day(s) 20095 to 115776-7587380

1,313,857 IDR

1 Piece(s) 12 Day(s) 230115 to 140776-7595570

Tech Support