(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pick Tool Set

Part Number

Configured Part Number is shown.

LB-607

Part Number
LB-607
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

521,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Grip Body Total Length(mm) 127 Grip φ19x127 Telescopic Magnet Bar φ6.0x90(~ 390)
Tip Pick M3.5(4 types) Details Seals and packings 4 removable picks & 1 telescopic magnet Trusco Code 835-5008
Weight(g) 70 Material Aluminum steel

Please check the type/dimensions/specifications of the part LB-607 in the Pick Tool Set series.

Tech Support