(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adsorption Sheet Pocket

Part Number

Configured Part Number is shown.

ASP-1620

 
Part Number
ASP-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

162,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 160 Vertical(mm) 200 Color White
Pocket Size (Length x Width x Gusset Width)(mm) 120 x 150 x 35 Trusco Code 819-1743 Mass(g) 30
Material Polyvinyl Chloride (PVC), Acrylic Foam

Please check the type/dimensions/specifications of the part ASP-1620 in the Adsorption Sheet Pocket series.

Tech Support