(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Attachable Hard Pop Case

Part Number

Configured Part Number is shown.

 
Part Number
SCC-A3
SCC-A4
SCC-B4
SCC-B5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Vertical
(mm)
Corresponding Size Trusco Code Mass
(g)

231,847 IDR

1 Piece(s) Quote 322435A3 Vertical818-3717190

140,924 IDR

1 Piece(s) 12 Day(s) 235312A4 Vertical818-3716100

178,924 IDR

1 Piece(s) Quote 282380B4 Vertical818-3718145

125,077 IDR

1 Piece(s) 12 Day(s) 207272B5 Vertical818-371977

Loading...

  1. 1

Basic Information

Thickness(mm) 0.4 Color Transparent Material Hard PVC

Tech Support