(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pocket Folder

Part Number

Configured Part Number is shown.

PKHM-W

Part Number
PKHM-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

118,462 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 315 Thickness(mm) 24 Vertical(mm) 223
Load Capacity(kg) 2 Color White Corresponding Size A4
Trusco Code 115-6782 Mass(g) 242 Material Polypropylene, Isotropic Ferrite rubber magnet

Tech Support