(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Number Tag Small (with number)【25 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BF-70-BU
BF-70-GN
BF-70-RD
BF-70-WH
BF-70-YE
BF-71-BU
BF-71-GN
BF-71-RD
BF-71-WH
BF-71-YE
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Trusco Code Contents

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Blue828-7462No. 1 to 25

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Green828-7463No. 1 to 25

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Red835-5209No. 1 to 25

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) White835-5210No. 1 to 25

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Yellow835-5211No. 1 to 25

174,924 IDR

25 Pieces Per Package

1 Pack(s) Quote Blue835-5212No. 26 to 50

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Green835-5213No. 26 to 50

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Red835-5214No. 26 to 50

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) White835-5215No. 26 to 50

174,924 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Yellow835-5216No. 26 to 50

Loading...

  1. 1

Basic Information

Size Small Vertical(mm) 46 Width(mm) 31
Thickness(mm) 2.5 Hole Diameter(mm) 4 Specifications GPN eco-friendly products
Material Regenerated Styrol Quantity(sheet) 25 Weight(g) 110.9

Tech Support