(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain Type Oil Filter Wrench

Part Number

Configured Part Number is shown.

99195

Part Number
99195
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,174,924 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Diameter(mm) 50 to 150 Drive(mm) 12.7 Trusco Code 584-4339
Material Special special steel Mass(g) 412

Please check the type/dimensions/specifications of the part 99195 in the Chain Type Oil Filter Wrench series.

Tech Support