(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Strap Wrench

Part Number

Configured Part Number is shown.

02170

 
Part Number
02170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,020,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 235 Applicable Diameter(mm) 10 to 160 Trusco Code 584-4321
Material Handle: Chrome Vanadium Steel(Cr-V) Mass(g) 297

Please check the type/dimensions/specifications of the part 02170 in the Strap Wrench series.

Tech Support