(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tire Lever (plastic protector included)

Part Number

Configured Part Number is shown.

650K-20

 
Part Number
650K-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,118,462 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Tire-Related Overall Length(mm) 500 Trusco Code 584-4452
Material Chrome Vanadium Steel(Cr-V) Mass(g) 711

Tech Support