(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GorillaGrip Motorcycle Flip Holder, Hawg Buddy【7 Pieces Per Package】

Part Number

Configured Part Number is shown.

FUHB7

 
Part Number
FUHB7
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,223,077 IDR

7 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(mm) 112 Set Content (+) # 2, T27, T40, 5/32, 3/16, 1/4, 5/16 Material Blade: Protenium alloy steel(R), Grip: Special Reinforced plastic(FRP), Surface Treatment: Bright guard plating
Trusco Code 127-0488 Weight(g) 234

Please check the type/dimensions/specifications of the part FUHB7 in the GorillaGrip Motorcycle Flip Holder, Hawg Buddy series.

Tech Support