(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GorillaGrip Motorcycle Flip Holder, Cycle Buddy【6 Pieces Per Package】

Part Number

Configured Part Number is shown.

FUCB6

 
Part Number
FUCB6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,223,077 IDR

6 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(mm) 112 Set Content (+) # 2, Hexagon 3, 4, 5, 6, 8mm Material Blade: Protenium alloy steel(R), Grip: Special Reinforced plastic(FRP), Surface Treatment: Gold plated
Trusco Code 127-0489 Weight(g) 194

Please check the type/dimensions/specifications of the part FUCB6 in the GorillaGrip Motorcycle Flip Holder, Cycle Buddy series.

Tech Support