(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum New Easel (ANEZ-L)

Part Number

Configured Part Number is shown.

ANEZ-L

Part Number
ANEZ-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimension (Frontage)
(mm)
External Dimension (Depth)
(mm)
External Dimension (Height)
(mm)
Total Height at Installation
(mm)
Body Size
(mm)
Corresponding Panel Size Trusco Code Weight
(kg)

5,190,770 IDR

1 Piece(s) 45 Day(s) 60053014751475W600 x H1500 x D530A1 / B1 / A0(for panels up to 30mm thick)819-08564.4

Loading...

  1. 1

Basic Information

Product Type Finished product Material Flame: Aluminum Extruded / Alumite Finish, Holder: Aluminum

Please check the type/dimensions/specifications of the part ANEZ-L in the Aluminum New Easel series.

Products like this...

Part Number
ANEZ-M
ANEZ-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimension (Frontage)
(mm)
External Dimension (Depth)
(mm)
External Dimension (Height)
(mm)
Total Height at Installation
(mm)
Body Size
(mm)
Corresponding Panel Size Trusco Code Weight
(kg)

3,939,539 IDR

1 Piece(s) Quote 43048011801180W430 x H1200 x D480A2 / B2 / A1(for panels up to 30mm thick)819-08553.8

3,461,539 IDR

1 Piece(s) 45 Day(s) 430395970970W430 x H990 x D395A2 / B2 / A1(for panels up to 30mm thick)819-08543.2

Tech Support