(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Creative Acrylic Stand

Part Number

Configured Part Number is shown.

Part Number
CAS-A3T
CAS-A3Y
CAS-A4T
CAS-A4Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Total Height
(mm)
Poster Size
(mm)
Panel Outer Size
(mm)
Face Plate Size
(mm)
Trusco Code Weight
(kg)

5,783,231 IDR

1 Piece(s) 20 Day(s) A3 Vertical956 to 1366A3 Portrait (W297 x H420)490 x 367W367 x H490819-08444.1

5,783,231 IDR

1 Piece(s) 20 Day(s) A3 Horizontal956 to 1236A3 Horizontal (W420 x H297)367 x 490W490 x H367819-08454.1

5,154,770 IDR

1 Piece(s) 40 Day(s) A4 Vertical956 to 1236A4 Portrait (W210 x H297)367 x 280W280 x H297819-08423.5

5,154,770 IDR

1 Piece(s) Quote A4 Horizontal956 to 1156A4 Horizontal (W297 x H210)280 x 367W367 x H280819-08433.5

Loading...

  1. 1

Basic Information

Number of Packages(unit) 1 Product Type Assembly Material Pipe part: stainless, base part: steel(Surface coated stainless steel), Panel part: Acrylic board transparent(Φ10 hole x 4 places/chatting / polished)

Tech Support