(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Angle Panel Stand 150

Part Number

Configured Part Number is shown.

Part Number
FAPAS150-A3
FAPAS150-A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Total Height
(mm)
Poster Size
(mm)
Panel Outer Size
(mm)
Panel Effective Surface
(mm)
Trusco Code Weight
(kg)

6,180,000 IDR

1 Piece(s) 20 Day(s) A31099 to 1652 (face plate vertical orientation)A3 (297 x 420)322 x 445279 x 402819-08414.4

5,809,231 IDR

1 Piece(s) 20 Day(s) A41037-1590 (face plate vertical orientation)A4 (210 x 297)235 x 322192 x 279819-08394

Loading...

  1. 1

Basic Information

Main Body Color Silver Material Pipe part: stainless(φ27.2mm), base part: steel(Stainless steel coating), Panel cover: Polyethylene terephthalate(PET-G), Rear Hardboard

Tech Support