(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Angle Panel Stand 90

Part Number

Configured Part Number is shown.

Part Number
FAPAS90-A3
FAPAS90-A4
FAPAS90-B4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Total Height
(mm)
Poster Size
(mm)
Panel Outer Size
(mm)
Panel Effective Surface
(mm)
Trusco Code Weight
(kg)

5,438,462 IDR

1 Piece(s) Quote A31099 (face plate vertical orientation)A3 (297 x 420)322 x 445279 x 402819-08383.7

4,325,693 IDR

1 Piece(s) Quote A41037 (face plate vertical orientation)-235 x 322192 x 279819-08363.3

5,190,770 IDR

1 Piece(s) 20 Day(s) B41071 (face plate vertical orientation)B4 (257 x 364)282 x 389239 x 346819-08373.5

Loading...

  1. 1

Basic Information

Main Body Color Silver Number of Packages(unit) 1 Material Pipe part: stainless(φ27.2mm), base part: steel(Stainless steel coating), Panel cover: Polyethylene terephthalate(PET-G), Rear Hardboard

Tech Support