(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PA Panel Stand Pole Type One Side

Part Number

Configured Part Number is shown.

PA14M

Part Number
PA14M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,573,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Standard A3 to A1 External Dimension (Dia. x Height)(mm) 300 x 1366 Height(mm) 1366
Leg Base 300 Leg Type M leg Type One side
Material Pole: Stainless pipe(# 400 finish), Holder: Aluminum(Alumite finish), Legs: Made of made of steel(Surface coated stainless steel) Trusco Code 819-0848 Weight(kg) 3.7

Please check the type/dimensions/specifications of the part PA14M in the PA Panel Stand Pole Type One Side series.

Tech Support