(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Poster Grip Stand Signboard, Double-sided Type

Part Number

Configured Part Number is shown.

Part Number
PGSK-A1RB
PGSK-A1RS
PGSK-A2RB
PGSK-A2RS
PGSK-B2RB
PGSK-B2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Color External Dimension (Frontage)
(mm)
External Dimension (Depth)
(mm)
External Dimension (Height)
(mm)
Poster Size
(mm)
Total Height at Installation
(mm)
Panel Size
(mm)
Body Size
(mm)
Effective Size of Face Plate
(mm)
Panel Size Trusco Code Weight
(kg)

7,169,231 IDR

1 Piece(s) 45 Day(s) Black6445751105W594 x H8411105644 x 891 x 21-W581 x H828A1819-08688.8

6,921,539 IDR

1 Piece(s) 45 Day(s) Silver6445751105W594 x H8411105644 x 891 x 21-W581 x H828A1819-08628.8

4,560,000 IDR

1 Piece(s) 45 Day(s) Black470510980W420 x H594980470 x 664 x 21-W407 x H581A2819-08646.1

5,315,385 IDR

1 Piece(s) Quote Silver470510980W420 x H594980-W470 x H990 x D510W407 x H581A2819-08586.1

6,180,000 IDR

1 Piece(s) 45 Day(s) Black565510980W515 x H728980565 x 778 x 21-W502 x H715B2819-08667.5

5,809,231 IDR

1 Piece(s) Quote Silver565510980W515 x H728980565 x 778 x 21-W502 x H715B2819-08607.5

Loading...

  1. 1

Basic Information

Panel Frame Width(mm) 32 Type Double-sided Product Type Finished product
Material Main Body: Aluminum Extruded/ size 20 Square Slim pipe/ Alumite Finish(Silver/ black), Panel Part:(Surface cover)1.5mm thick acrylic plate,(Back)Hardboard

Tech Support