(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Poster Grip Stand Signboard, Single-Sided Type

Part Number

Configured Part Number is shown.

Part Number
PGSK-A1KB
PGSK-A1KS
PGSK-A2KB
PGSK-A2KS
PGSK-B2KB
PGSK-B2KS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Color External Dimension (Frontage)
(mm)
External Dimension (Depth)
(mm)
External Dimension (Height)
(mm)
Poster Size
(mm)
Total Height at Installation
(mm)
Panel Size
(mm)
Effective Size of Face Plate
(mm)
Panel Size Trusco Code Weight
(kg)

4,163,539 IDR

1 Piece(s) 45 Day(s) Black6444401105W594 x H8411105644 x 891 x 21W581 x H828A1819-08675.2

3,965,231 IDR

1 Piece(s) 45 Day(s) Silver6444401105W594 x H8411105644 x 891 x 21W581 x H828A1819-08615.2

3,370,462 IDR

1 Piece(s) 45 Day(s) Black470395980W420 x H594980470 x 664 x 21W407 x H581A2819-08633.7

3,955,385 IDR

1 Piece(s) Quote Silver470395980W420 x H594980470 x 664 x 21W407 x H581A2819-08573.7

3,568,770 IDR

1 Piece(s) 45 Day(s) Black565395980W515 x H728980565 x 778 x 21W502 x H715B2819-08654.4

4,203,077 IDR

1 Piece(s) Quote Silver565395980W515 x H728980565 x 778 x 21W502 x H715B2819-08594.4

Loading...

  1. 1

Basic Information

Panel Frame Width(mm) 32 Type One side Product Type Finished product
Material Main Body: Aluminum Extruded/ size 20 Square Slim pipe/ Alumite Finish(Silver/ black), Panel Part:(Surface cover)1.5mm thick acrylic plate,(Back)Hardboard

Tech Support