(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clip Remover Stubby Type

Part Number

Configured Part Number is shown.

Part Number
9135-S
9136-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Shaft Length
(mm)
Drive
(mm)
Trusco Code Weight
(g)

163,847 IDR

1 Piece(s) 12 Day(s) 105606790-189545

176,154 IDR

1 Piece(s) 12 Day(s) 1157010790-190963

Loading...

  1. 1

Basic Information

Thickness(mm) 33 Material Blade Edge: Carbon Steel, Grip: PP + TPE, Tube: Crosslinked Polyolefin resin

Tech Support