(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clip Remover Stubby Type with Right-angled Tip

Part Number

Configured Part Number is shown.

Part Number
9135RA-S
9136RA-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Shaft Length
(mm)
Drive
(mm)
Shaft Diameter
(mm)
Trusco Code Weight
(g)

182,154 IDR

1 Piece(s) 12 Day(s) 1056066859-411045

194,308 IDR

1 Piece(s) Quote 11570108859-411363

Loading...

  1. 1

Basic Information

Features Tip bending angle 90 ° Material Carbon Steel, PP+TPE, Cross-crossed Polyolefin resin

Tech Support