(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clip Remover with Right-angled Tip

Part Number

Configured Part Number is shown.

9136RA

Part Number
9136RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

242,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(mm) 240 Shaft Length(mm) 130 Drive(mm) 10
Shaft Diameter(mm) 8 Trusco Code 859-4112 Features Tip bending angle 90 °
Weight(g) 119 Material Carbon Steel, PP+TPE, Cross-crossed Polyolefin resin

Please check the type/dimensions/specifications of the part 9136RA in the Clip Remover with Right-angled Tip series.

Tech Support