(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slope Level Wide

Part Number

Configured Part Number is shown.

ED-10SLN

Part Number
ED-10SLN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

380,989 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Length(mm) 100 Magnet NA Height(mm) 51
Thickness(mm) 19.5 Color Silver Bubble tube color Green
Sensitivity 0.18mm/m=0.0103° Material and Finish Main Body: aluminum, Bubble Pipe: acrylic Resin (PMMA) Trusco Code 806-6629
Mass(g) 79 Accuracy Within ±0.50 mm/m = ± 0.0286°

Tech Support