(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Guide Slide, Fixing Screw

Part Number

Configured Part Number is shown.

FGSLDKNEJI

Part Number
FGSLDKNEJI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

76,923 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 20 Width(mm) 8 Thickness(mm) 8
Trusco Code 827-7107 Mass(g) 2 Material Body: Brass, ABS resin

Tech Support