(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Guide Slide, Guide for replacement

Part Number

Configured Part Number is shown.

Part Number
FGSLDG2037
FGSLDG3760
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco Code Mass
(g)
Compatible product

380,000 IDR

1 Piece(s) 8 Day(s) or more 351827-7105115FG-SLD2037

456,923 IDR

1 Piece(s) 8 Day(s) or more 560827-7106200FG-SLD3760

Loading...

  1. 1

Basic Information

Width(mm) 26 Thickness(mm) 10 Material Body: Stainless steel/aluminum, Non-slip: Rubber

Tech Support