(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Common Screw for Cutout Positioning Stick for Free Guide

Part Number

Configured Part Number is shown.

FG-SNEJI

Part Number
FG-SNEJI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

30,769 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 20 Width(mm) 8 Thickness(mm) 8
Trusco Code 825-2716 Mass(g) 2 Compatible product All types of Free guide
Material Exterior: ABS resin

Tech Support